??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES R04MC-NSC20B-EP02-106
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES R04MC-NSC20B-EP02-106
VERF
Availability
Available
BC
Order code
BES04F4
TC
Artikelbezeichnung
BES R04MC-NSC20B-EP02-106
PX
Product view
47849_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
16x8x4.7
W
Gewicht
0.022 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 16 x 8 x 4.7 mm, Style Housing = 16x8x4.7, Installation = for flush mounting, Range = 2 mm, Switching output = NPN normally open (NO), Switching frequency = 5000 Hz, Housing material = Brass, Nickel-free coated, Material sensing surface = Ceramic, Connection = Cable, 2.00 m, PUR, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.